Menu Search

Standard Flexible End Cap - Inside Diameter - 34.9 mm | 1.375 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C240A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 199 $9.6173
200 - 399 $4.798
400 - 1999 $1.9235
2000 - 19999 $0.8551
20000 - 39999 $0.8104
40000 + $0.77
Standard pack: 2000

Order any quantity

Total price:

$9.62

1 x $9.6173

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Polyvinyl Chloride
Color Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us