Menu Search

Standard Flexible End Cap - Inside Diameter - 12.9 mm | 0.508 in ; Inside Height - 15.1 mm | 0.594 in ; Temperature Range - 60 °C | 140 °F

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C13A

16000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 379 $2.8574
380 - 759 $1.433
760 - 3799 $0.5738
3800 - 37999 $0.2538
38000 - 75999 $0.2412
76000 + $0.2304
Standard pack: 3800

Order any quantity

Total price:

$2.86

1 x $2.8574

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Polyvinyl Chloride
Color Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us