Menu Search

Standard Flexible End Cap - Inside Diameter - 11.4 mm | 0.450 in ; Inside Height - 15.1 mm | 0.594 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C11A

16354 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 419 $1.4572
420 - 839 $0.7263
840 - 4199 $0.2914
4200 - 41999 $0.1285
42000 - 83999 $0.1227
84000 - 125999 $0.1159
126000 - 167999 $0.1097
168000 + $0.103
Standard pack: 4200

Order in multiple of 50

Total price:

$1.46

1 x $1.4572

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Polyvinyl Chloride
Color Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us