Menu Search

Non-Threaded End Caps - Blue Inside Diameter22.2 mm | 0.875 in ; Inside Height 12.7 mm | 0.500 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

AS7/8W/RA

87879 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.4383
500 - 3499 $0.1753
3500 - 13999 $0.0797
14000 + $0.0757
Standard pack: 3500

Order in multiple of 100

Total price:

$43.83

100 x $0.4383

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 0.5 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us