Menu Search

Non-Threaded End Caps - Blue Inside Diameter20.7 mm | 0.813 in ; Inside Height 8.7 mm | 0.344 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

AS13/16W/RA

9329 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.4106
1000 - 5999 $0.1642
6000 - 23999 $0.0746
24000 + $0.0709
Standard pack: 6000

Order in multiple of 500

Total price:

$205.30

500 x $0.4106

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 0.343 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us