| Quantity | Unit price |
|---|---|
| 50 - 149 | $7.7139 |
| 150 - 599 | $1.4026 |
| 600 + | $1.3324 |
| Fitting Style | Push-Fit |
|---|---|
| Full Material | Low-Density Polyethylene |
| Color | Yellow |
| Inside Height | 1.362 in |
| Inside Height | 34.6 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue