Menu Search

Non-Threaded End Caps 54.0 mm 27.8 mm LDPE Red

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

AR160A

400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 299 $2.3778
300 - 1199 $0.4324
1200 + $0.4107
Standard pack: 300

Order in multiple of 50

Total price:

$118.89

50 x $2.3778

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Low-Density Polyethylene
Color Red
Inside Height 1.094 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us