| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.9243 |
| 1000 - 3999 | $0.1681 |
| 4000 + | $0.1596 |
| Fitting Style | Push-Fit |
|---|---|
| Full Material | Low-Density Polyethylene |
| Color | Red |
| Inside Height | 26.5 mm |
| Inside Height | 1.043 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue