| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.4534 |
| 500 - 2499 | $0.1814 |
| 2500 - 9999 | $0.0825 |
| 10000 + | $0.0783 |
| Fitting Style | Push-Fit |
|---|---|
| Full Material | Low-Density Polyethylene |
| Color | Red |
| Inside Height | 0.787 in |
| Inside Height | 20.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue