| Quantity | Unit price |
|---|---|
| 500 - 1999 | $0.2895 |
| 2000 - 9999 | $0.1158 |
| 10000 - 39999 | $0.0526 |
| 40000 + | $0.05 |
| Fitting Style | Push-Fit |
|---|---|
| Full Material | Low-Density Polyethylene |
| Color | Red |
| Inside Height | 16.0 mm |
| Inside Height | 0.63 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue