Menu Search

Non-Threaded End Caps - Blue Inside Diameter7.1 mm | 0.281 in ; Inside Height 22.2 mm | 0.875 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A9/32A

188500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.2081
1000 - 6499 $0.0833
6500 - 25999 $0.0378
26000 + $0.036
Standard pack: 6500

Order in multiple of 500

Total price:

$104.05

500 x $0.2081

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 0.874 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us