Menu Search

Non-Threaded End Caps 19.1 mm 22.2 mm LDPE Blue

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A3/4W/RA

57300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.41
1000 - 4999 $0.1639
5000 - 19999 $0.0745
20000 + $0.0709
Standard pack: 5000

Order in multiple of 200

Total price:

$82.00

200 x $0.41

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 0.874 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us