Menu Search

Non-Threaded End Caps - Blue Inside Diameter79.4 mm | 3.125 in ; Inside Height 34.9 mm | 1.375 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A3-1/8A

15408 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $1.9379
250 - 999 $0.3522
1000 + $0.3348
Standard pack: 250

Order in multiple of 25

Total price:

$48.45

25 x $1.9379

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 1.374 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us