Menu Search

Non-Threaded End Caps - Blue Inside Diameter82.3 mm | 3.240 in ; Inside Height 47.6 mm | 1.875 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A3-1/4A

4100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
15 - 149 $2.0274
150 - 599 $0.3687
600 + $0.3502
Standard pack: 150

Order in multiple of 15

Total price:

$30.41

15 x $2.0274

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 1.874 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us