Menu Search

Non-Threaded End Caps - Blue Inside Diameter69.2 mm | 2.725 in ; Inside Height 27.7 mm | 1.090 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A2-3/4A

7639 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
45 - 449 $1.3175
450 - 1799 $0.2396
1800 + $0.2276
Standard pack: 450

Order in multiple of 45

Total price:

$59.29

45 x $1.3175

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 1.091 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us