Menu Search

Non-Threaded End Caps - Blue Inside Diameter65.4 mm | 2.575 in ; Inside Height 25.4 mm | 1.000 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A2-19/32W/RA

2362 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $1.2134
500 - 1999 $0.2206
2000 + $0.2096
Standard pack: 500

Order in multiple of 50

Total price:

$60.67

50 x $1.2134

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 1 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us