Menu Search

Non-Threaded End Caps - Blue Inside Diameter57.2 mm | 2.250 in ; Inside Height 31.8 mm | 1.250 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A2-1/4A

34247 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
45 - 449 $1.223
450 - 1799 $0.2223
1800 + $0.2113
Standard pack: 450

Order in multiple of 45

Total price:

$55.04

45 x $1.223

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 1.252 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us