Menu Search

Non-Threaded End Caps 23.81 mm 20.6 mm LDPE Blue

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A15/16A

81345 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.5091
500 - 3499 $0.2037
3500 - 13999 $0.0926
14000 + $0.0879
Standard pack: 3500

Order in multiple of 100

Total price:

$50.91

100 x $0.5091

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 0.811 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us