Menu Search

Non-Threaded End Caps 20.6 mm 22.2 mm LDPE Blue

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A13/16W/RA

92300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.4245
500 - 4499 $0.1699
4500 - 17999 $0.0771
18000 + $0.0732
Standard pack: 4500

Order in multiple of 100

Total price:

$42.45

100 x $0.4245

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 0.874 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us