Menu Search

Non-Threaded End Caps 41.28 mm 25.4 mm LDPE Blue

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A1-5/8A

84915 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.8571
500 - 1899 $0.3429
1900 - 7599 $0.1559
7600 + $0.148
Standard pack: 1900

Order in multiple of 100

Total price:

$85.71

100 x $0.8571

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 1 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us