Menu Search

Non-Threaded End Caps 38.1 mm 22.2 mm LDPE Blue

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A1-1/2A

23825 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.7683
500 - 1499 $0.3072
1500 - 5999 $0.1396
6000 + $0.1327
Standard pack: 1500

Order in multiple of 100

Total price:

$76.83

100 x $0.7683

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 0.874 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us