Menu Search

Non-Threaded End Caps 27.0 mm 22.2 mm LDPE Blue

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A1-1/16W/RA

69822 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.5764
500 - 2999 $0.2306
3000 - 11999 $0.1048
12000 + $0.0995
Standard pack: 3000

Order in multiple of 100

Total price:

$57.64

100 x $0.5764

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Low-Density Polyethylene
Color Blue
Inside Height 0.874 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us