| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1595 |
| 10000 - 24999 | $0.1515 |
| 25000 + | $0.1435 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | Locking |
|---|---|
| Length | 0.178 in |
| Length | 4.5 mm |
| Mounting Hole Diameter | 3.1 mm |
| Mounting Hole Diameter | 0.121 in |
| Minimum Panel Thickness | 0.047 in |
| Minimum Panel Thickness | 1.2 mm |
| Maximum Panel Thickness | 0.093 in |
| Maximum Panel Thickness | 2.4 mm |
| Material | Polycarbonate |
| Color | Clear |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue