Retaining Washers, also known as Retention Washers or Anti-Loss Washers, are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This retainer washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. Self retaining washers cold form and fully enter the pitch of the screw to provide improved sealing.
These plastic retaining washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| 16FWRT002062 | $0.0138 - $0.0211 | 212000 In stock |
|
0.203 in
5.2 mm
|
0.062 in
1.6 mm
|
|
| 16FWRT004125 | $0.0286 - $0.0434 | 8000 In stock |
|
0.266 in
6.8 mm
|
0.125 in
3.2 mm
|
|
| 16FWRT008045 | $0.0261 - $0.0397 | 113000 In stock |
|
0.453 in
11.5 mm
|
0.045 in
1.1 mm
|
|
| 16FWRT250032 | $0.0207 - $0.0316 | 58000 In stock |
|
0.594 in
15.1 mm
|
0.032 in
0.8 mm
|
|
| 16FWRT375032 | $0.0222 - $0.0338 | 93000 In stock |
|
0.891 in
22.6 mm
|
0.032 in
0.8 mm
|
|
| 16FWRT500032 | $0.0297 - $0.0453 | Request the lead time here |
|
1.125 in
28.6 mm
|
0.032 in
0.8 mm
|
|
| $0.0207 - $0.0316 | 34000 In stock |
|
0.734 in
18.6 mm
|
0.032 in
0.8 mm
|
||
| 16FWRT004062 | $0.0138 - $0.0211 | Request the lead time here |
|
0.266 in
6.8 mm
|
0.062 in
1.6 mm
|
|
| 16FWRT010062 | $0.0242 - $0.0369 | Request the lead time here |
|
0.453 in
11.5 mm
|
0.062 in
1.6 mm
|
|
| 16FWRT437062 | $0.0356 - $0.0543 | 14500 In stock |
|
1.031 in
26.2 mm
|
0.062 in
1.6 mm
|
|
| 16FWRT004032 | $0.0103 - $0.0157 | Request the lead time here |
|
0.266 in
6.8 mm
|
0.032 in
0.8 mm
|
|
| 16FWRT006032 | $0.0124 - $0.0189 | 39000 In stock |
|
0.328 in
8.3 mm
|
0.032 in
0.8 mm
|
|
| 16FWRT008062 | $0.0242 - $0.0369 | 349000 In stock |
|
0.391 in
9.9 mm
|
0.062 in
1.6 mm
|
|
| 16FWRT250062 | $0.0276 - $0.0421 | 157000 In stock |
|
0.594 in
15.1 mm
|
0.062 in
1.6 mm
|
|
| 16FWRT375062 | $0.027 - $0.0411 | 22000 In stock |
|
0.891 in
22.6 mm
|
0.062 in
1.6 mm
|
|
| $0.0356 - $0.0543 | 32500 In stock |
|
1.125 in
28.6 mm
|
0.062 in
1.6 mm
|
||
| 16FWRT008032 | $0.0173 - $0.0263 | 388000 In stock |
|
0.391 in
9.9 mm
|
0.032 in
0.8 mm
|
|
| $0.0412 - $0.0627 | 1013000 In stock |
|
0.734 in
18.6 mm
|
0.062 in
1.6 mm
|
||
| 16FWRT004050 | $0.0192 - $0.0293 | 98000 In stock |
|
0.250 in
6.4 mm
|
0.050 in
1.3 mm
|
|
| 16FWRT010032 | $0.0173 - $0.0263 | 113000 In stock |
|
0.453 in
11.5 mm
|
0.032 in
0.8 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue