Retaining Washers, also known as Retention Washers or Anti-Loss Washers, are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This retainer washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. Self retaining washers cold form and fully enter the pitch of the screw to provide improved sealing.
These plastic retaining washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Color | Screw Size | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| 16FWRT500032 | $0.0307 - $0.0469 | 23500 In stock |
Natural
|
1/2
|
Nylon 6/6
|
0.690 in
17.5 mm
|
1.125 in
28.6 mm
|
0.032 in
0.8 mm
|
|
| 16FWRT010032 | $0.0179 - $0.0272 | 162000 In stock |
Natural
|
#10
|
Nylon 6/6
|
0.277 in
7 mm
|
0.453 in
11.5 mm
|
0.032 in
0.8 mm
|
|
| 16FWRT004125 | $0.0296 - $0.0449 | 6000 In stock |
Natural
|
#4
|
Nylon 6/6
|
0.156 in
4 mm
|
0.266 in
6.8 mm
|
0.125 in
3.2 mm
|
|
| 16FWRT004032 | $0.0107 - $0.0162 | 164000 In stock |
Natural
|
#4
|
Nylon 6/6
|
0.156 in
4 mm
|
0.266 in
6.8 mm
|
0.032 in
0.8 mm
|
|
| 16FWRT008032 | $0.0179 - $0.0272 | 396000 In stock |
Natural
|
#8
|
Nylon 6/6
|
0.235 in
6 mm
|
0.391 in
9.9 mm
|
0.032 in
0.8 mm
|
|
| 16FWRT007062 | $0.0299 - $0.0455 | 405000 In stock |
Natural
|
#7
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
|
| $0.0307 - $0.0469 | Request the lead time here |
Natural
|
7/16
|
Nylon 6/6
|
0.570 in
14.5 mm
|
1.031 in
26.2 mm
|
0.032 in
0.8 mm
|
||
| $0.0648 - $0.0987 | 7250 In stock |
Natural
|
7/8
|
Nylon 6/6
|
0.940 in
23.9 mm
|
1.344 in
34.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0214 - $0.0327 | 64000 In stock |
Natural
|
5/16
|
Nylon 6/6
|
0.470 in
11.9 mm
|
0.734 in
18.6 mm
|
0.032 in
0.8 mm
|
||
| RWM500A | $0.1487 - $0.1653 | 4000 In stock |
Natural
|
M8
|
Nylon
|
0.331 in
8.4 mm
|
0.512 in
13.0 mm
|
0.11 in
2.8 mm
|
|
| $0.1163 - $0.1291 | 11600 In stock |
Natural
|
M5
|
Nylon
|
0.209 in
5.3 mm
|
0.453 in
11.5 mm
|
0.055 in
1.4 mm
|
||
| RWM250A | $0.1146 - $0.1273 | 8000 In stock |
Natural
|
M4
|
Nylon
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
0.055 in
1.4 mm
|
|
| RWM050A | $0.1066 - $0.1183 | 60000 In stock |
Natural
|
M2
|
Nylon
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
|
| RWM450A | $0.1203 - $0.1337 | 1454000 In stock |
Natural
|
M6
|
Nylon
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.11 in
2.8 mm
|
|
| RWM100A | $0.0969 - $0.1075 | 38000 In stock |
Natural
|
M3
|
Nylon
|
0.126 in
3.2 mm
|
0.354 in
9.0 mm
|
0.059 in
1.5 mm
|
|
| RWM200A | $0.1141 - $0.1267 | Request the lead time here |
Natural
|
M4
|
Nylon
|
0.169 in
4.3 mm
|
0.276 in
7.0 mm
|
0.091 in
2.3 mm
|
|
| RWM400A | $0.1191 - $0.1324 | 618000 In stock |
Natural
|
M6
|
Nylon
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
|
| RWM550A | $0.1691 - $0.1893 | 1000 In stock |
Natural
|
M10
|
Nylon
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
|
| RWM150A | $0.1073 - $0.1192 | 14000 In stock |
Natural
|
M3
|
Nylon
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
|
| RWM350A | $0.1172 - $0.13 | 20000 In stock |
Natural
|
M5
|
Nylon
|
0.209 in
5.3 mm
|
0.335 in
8.5 mm
|
0.11 in
2.8 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue