Menu Search

Retaining Washer 5.0 mm 0.421 in 0.120 in Nylon 6/6 Black

Item code:

16SRRW010421200B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0366
5000 - 24999 $0.0347
25000 + $0.033
Standard pack: 1000

Order in multiple of 1000

Total price:

$36.60

1000 x $0.0366

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Screw Size #10
Material Nylon 6/6
Full Material Polyamide 6.6
Color Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us