| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0518 |
| 5000 - 9999 | $0.0492 |
| 10000 - 24999 | $0.0471 |
| 25000 - 49999 | $0.0443 |
| 50000 + | $0.039 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 7 mm |
|---|---|
| Inside Diameter | 0.277 in |
| Outside Diameter | 10.2 mm |
| Outside Diameter | 0.400 in |
| Thickness | 0.055 in |
| Thickness | 1.4 mm |
| Screw Size | #10 |
| Material | Nylon 6/6 |
| Full Material | Polyamide 6.6 |
| Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue