Menu Search

Replacement Cams - Cam Depth - 14.0 mm | 0.551 in ; Cam Length - 33.0 mm | 1.299 in ; ; Style - No Stopper

30403566 has a cam depth of 14.0 mm | 0.551 in and the cam has an overall width of .
Item code:

30403566

471 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $2.10
10 + $1.07
Standard pack: 1

Order in multiple of 1

Total price:

$2.10

1 x $2.10

Specifications

Imperial
Metric
SKU attributes
Cam Length 1.299 in
Accessory Type Cam
Cam Material Steel
Style No Stopper
Finish Zinc-Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us