| Quantity | Unit price |
|---|---|
| 1 - 9 | $2.03 |
| 10 + | $1.01 |
| Cam Length | 45.0 mm |
|---|---|
| Cam Length | 1.772 in |
| Accessory Type | Cam |
| Cam Material | Steel |
| Style | No Stopper |
| Finish | Zinc-Plated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue