| Quantity | Unit price |
|---|---|
| 1 - 9 | $1.28 |
| 10 + | $0.80 |
| Cam Depth | 6.0 mm |
|---|---|
| Cam Depth | 0.236 in |
| Cam Length | 35.0 mm |
| Cam Length | 1.378 in |
| Accessory Type | Cam |
| Cam Material | Nylon |
| Style | Stopper |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue