Quantity | Unit price |
---|---|
1 - 4 | $1,629.22 |
5 - 9 | $1,579.80 |
10 + | $1,547.30 |
Inside Diameter | 177.8 mm |
---|---|
Inside Diameter | 7.000 in |
Flat Width | 23.580 in |
Flat Width | 598.9 mm |
Roll Length | 150 ft |
Roll Length | 45.7 m |
Color | Black |
Full Material | Woven Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue