Quantity | Unit price |
---|---|
1 - 4 | $1,010.30 |
5 - 9 | $980.39 |
10 + | $960.89 |
Inside Diameter | 76.2 mm |
---|---|
Inside Diameter | 3.000 in |
Flat Width | 11.000 in |
Flat Width | 279.4 mm |
Roll Length | 150 ft |
Roll Length | 45.7 m |
Color | Black |
Full Material | Woven Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue