Quantity | Unit price |
---|---|
1 - 2 | $4,480.80 |
3 - 4 | $4,390.70 |
5 - 9 | $4,256.40 |
10 + | $4,030.30 |
Inside Diameter | 203.2 mm |
---|---|
Inside Diameter | 8.000 in |
Flat Width | 26.650 in |
Flat Width | 676.9 mm |
Roll Length | 45.7 m |
Roll Length | 150 ft |
Color | Black |
Full Material | 1050 Ballistic Polyamide |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue