| Quantity | Unit price |
|---|---|
| 1 - 2 | $4,562.70 |
| 3 - 4 | $4,472.60 |
| 5 - 9 | $4,333.40 |
| 10 + | $4,104.00 |
| Inside Diameter | 14.000 in |
|---|---|
| Inside Diameter | 355.6 mm |
| Flat Width | 45.380 in |
| Flat Width | 1152.7 mm |
| Roll Length | 75 ft |
| Roll Length | 22.9 m |
| Color | Black |
| Full Material | 1050 Ballistic Polyamide |
| Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue