Menu Search

Push-Pull Knurled Knobs

In stock

Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Knob Diameter All
Show more Show less
Thread Size All
Show more Show less
Insert Material All
Show more Show less
Insert Type All
Show more Show less
Stud Length All
Show more Show less
Knob Material All
Show more Show less
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.67 - $1.47 1250 In stock
0.750 in
10-32
Stud
Steel
PP
$0.18 - $0.40 Request the lead time here
0.313 in
#4-40
Thru-Hole
Aluminum
Acetal
$0.79 - $1.73 2020 In stock
1.000 in
10-24
Stud
Steel
Polypropylene
$0.89 - $1.94 3700 In stock
1.000 in
10-24
Stud
Steel
PP
$0.62 - $1.36 1946 In stock
0.500 in
0.750 in
10-32
Stop Nut
Not Applicable
Nylon
$0.89 - $1.94 Request the lead time here
1.000 in
10-32
Blind Hole
Not Applicable
PP
$0.67 - $1.47 2144 In stock
0.750 in
10-24
Stud
Steel
PP
$0.90 - $1.96 3490 In stock
1.000 in
1/4-20
Blind Hole (Molded In)
Molded Plastic Thread
Nylon
$0.89 - $1.95 180 In stock
1.250 in
1.000 in
10-32
Not Applicable
Not Applicable
PP
$0.60 - $1.32 1583 In stock
0.375 in
0.750 in
1/4-20
Stud
Steel
Polypropylene
$0.58 - $1.27 2400 In stock
M8
Thru-Hole
Aluminum
Acetal
$0.80 - $1.75 1790 In stock
0.500 in
1.000 in
5/16-18
Stud
Not Applicable
Polypropylene
$0.58 - $1.27 1190 In stock
1.000 in
5/16-18
Thru-Hole
Aluminum
Acetal
$0.80 - $1.75 1190 In stock
1.000 in
1/4-20
Stud
Steel
Polypropylene
$0.63 - $1.38 2961 In stock
0.625 in
0.750 in
10-24
Not Applicable
Not Applicable
PP
$0.82 - $1.79 2100 In stock
0.750 in
1.000 in
10-24
Stud
Not Applicable
PP
$1.03 - $2.25 746 In stock
2.125 in
1.000 in
1/4-20
Stud
Not Applicable
Polypropylene
$0.67 - $1.47 6289 In stock
0.750 in
10-24
Stud
Steel
PP
$0.22 - $0.48 18323 In stock
0.375 in
6-32
Thru-Hole
Aluminum
Acetal
$0.36 - $0.79 5000 In stock
M5
Thru-Hole
Aluminum
Acetal
  • of 3
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Insert Type Stud

KN04----K7-L-21

Price Range
$1.47 - $0.67

Stock Levels
1250 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-32
  • Finish
    Zinc-Plated
N/A - Knob Diameter 8 mm | 0.313 in; Thread Size #4-40; Insert Type Thru-Hole

KS40----N1--5A0

Price Range
$0.40 - $0.18

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.280 in
  • Knob Diameter
    0.313 in
  • Knob Height
    0.130 in
  • Thread Size
    #4-40
  • Finish
    No Finish
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Stud

KN04----PL4L-21

Price Range
$1.73 - $0.79

Stock Levels
2020 In stock
Attributes
  • Hub Diameter
    0.530 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.250 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Stud

KN04----K6DBN21

Price Range
$1.94 - $0.89

Stock Levels
3700 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Stud Length 12.7 mm | 0.500 in

KN4C0500K3--N21

Price Range
$1.36 - $0.62

Stock Levels
1946 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Stud Length
    0.500 in
  • Thread Size
    10-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Insert Type Blind Hole

KN02----K6D-A21

Price Range
$1.94 - $0.89

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    10-32
  • Finish
    Zinc-Plated
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Stud

KN04----K7---2R

Price Range
$1.47 - $0.67

Stock Levels
2144 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Blind Hole (Molded In)

KN4C----K6DBN-R

Price Range
$1.96 - $0.90

Stock Levels
3490 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    1/4-20
  • Finish
    No Finish
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Stud Length 31.8 mm | 1.250 in

KN021250K6D-A21

Price Range
$1.95 - $0.89

Stock Levels
180 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.250 in
  • Thread Size
    10-32
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 1/4-20; Stud Length 9.5 mm | 0.375 in

KN4C0375K7---21

Price Range
$1.32 - $0.60

Stock Levels
1583 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Stud Length
    0.375 in
  • Thread Size
    1/4-20
Knurled Knob - Thru-Hole; Knob Diameter 25.4 mm | 1.000 in; Thread Size M8; Acetal; Black

KSM8----N6--5A0

Price Range
$1.27 - $0.58

Stock Levels
2400 In stock
Attributes
  • Hub Diameter
    0.591 in
  • Knob Height
    0.409 in
  • Thread Size
    M8
  • Finish
    No Finish
  • Insert Material
    Aluminum
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 12.7 mm | 0.500 in

KN5C0500K6D--2R

Price Range
$1.75 - $0.80

Stock Levels
1790 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.500 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Insert Type Thru-Hole

KS5C----N6--5A0

Price Range
$1.27 - $0.58

Stock Levels
1190 In stock
Attributes
  • Hub Diameter
    0.590 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.270 in
  • Thread Size
    5/16-18
  • Finish
    No Finish
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C----PL4L-21

Price Range
$1.75 - $0.80

Stock Levels
1190 In stock
Attributes
  • Hub Diameter
    0.530 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.250 in
  • Thread Size
    1/4-20
  • Finish
    Zinc-Plated
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Stud Length 15.9 mm | 0.625 in

KN040625K3--N21

Price Range
$1.38 - $0.63

Stock Levels
2961 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Stud Length
    0.625 in
  • Thread Size
    10-24
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Stud Length 19.1 mm | 0.750 in

KN040750K6---21

Price Range
$1.79 - $0.82

Stock Levels
2100 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.750 in
  • Thread Size
    10-24
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 54 mm | 2.125 in

KN4C2125K6---21

Price Range
$2.25 - $1.03

Stock Levels
746 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    2.125 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Stud

KN04----K3-LN21

Price Range
$1.47 - $0.67

Stock Levels
6289 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
N/A - Knob Diameter 9.5 mm | 0.375 in; Thread Size 6-32; Insert Type Thru-Hole

KS62----N2--5A0

Price Range
$0.48 - $0.22

Stock Levels
18323 In stock
Attributes
  • Hub Diameter
    0.360 in
  • Knob Diameter
    0.375 in
  • Knob Height
    0.170 in
  • Thread Size
    6-32
  • Finish
    No Finish
Knurled Knob - Thru-Hole; Knob Diameter 15.9 mm | 0.625 in; Thread Size M5; Acetal; Black

KSM5----N4--5A0

Price Range
$0.79 - $0.36

Stock Levels
5000 In stock
Attributes
  • Hub Diameter
    0.421 in
  • Knob Height
    0.252 in
  • Thread Size
    M5
  • Finish
    No Finish
  • Insert Material
    Aluminum