Quantity | Unit price |
---|---|
1000 - 4999 | $0.0228 |
5000 - 9999 | $0.0205 |
10000 - 24999 | $0.0185 |
25000 + | $0.0166 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Rivet Type | Moulded Rivet |
---|---|
Rivet Fitting Style | Push-In |
Anchor Length | 8 mm |
Anchor Length | 0.313 in |
Compatible Hole Diameter | 0.085 in |
Compatible Hole Diameter | 2.2 mm |
Head Diameter | 3.6 mm |
Head Diameter | 0.143 in |
Head Height | 1.5 mm |
Head Height | 0.058 in |
Material | Acetal |
Color | Natural |
Rivet Head Shape | Mushroom |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue