Snap Rivets, also known as Push Snaps, are a quick and easy fastener solution, that can be installed without the need for tools!
Browse our Nylon Snap Rivets available in Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. The Push-in Rivets are manufactured to UL94 V0, or UL94 V2. These snaps and rivets are fast and economical. The two-piece molded fastener comes assembled and ready to use. They feature specially designed legs that expand and firmly lock the components permanently in place. Heat resistant options can withstand temeperatures of up to 266F (130C).
Also ranged are p-type snaps rivets that are intended for high temperature applications. Made from black Polysulfide (PSU), and rated to UL94 HB - these push in rivets can withstands temperatures of up to 311F (155C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Color | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.0981 - $0.1344 | 6000 In stock |
White
|
Nylon 6/6
|
0.065 in
1.7 mm
|
0.254 in
6.5 mm
|
|
0.050 - 0.100 in
1.3 - 2.5 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| $0.1622 - $0.2623 | 9000 In stock |
White
|
Nylon 6/6
|
0.078 in
2 mm
|
0.317 in
8.1 mm
|
|
0.144 - 0.188 in
3.7 - 4.8 mm
|
0.160 - 0.164 in
4.1 - 4.2 mm
|
||
| $0.0981 - $0.1344 | 10000 In stock |
Black
|
Nylon 6/6
|
0.065 in
1.7 mm
|
0.254 in
6.5 mm
|
|
0.050 - 0.100 in
1.3 - 2.5 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| $0.1475 - $0.2385 | 128000 In stock |
Black
|
Nylon 6/6
|
0.078 in
2 mm
|
0.317 in
8.1 mm
|
|
0.144 - 0.188 in
3.7 - 4.8 mm
|
0.160 - 0.164 in
4.1 - 4.2 mm
|
||
| 27SR079295 | $0.149 - $0.2044 | 1000 In stock |
Black
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
|
0.205 - 0.225 in
5.2 - 5.7 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
|
| 27SR0012 | $0.0895 - $0.1228 | 22000 In stock |
Black
|
Nylon 6/6
|
0.065 in
1.7 mm
|
0.249 in
6.3 mm
|
|
0.122 - 0.160 in
3.1 - 4.1 mm
|
0.127 - 0.131 in
3.2 - 3.3 mm
|
|
| $0.1277 - $0.1753 | Request the lead time here |
White
|
Nylon 6/6
|
0.064 in
1.6 mm
|
0.350 in
8.9 mm
|
|
0.160 - 0.200 in
4.1 - 5.1 mm
|
0.205 - 0.209 in
5.2 - 5.3 mm
|
||
| $0.0895 - $0.1228 | 22000 In stock |
White
|
Nylon 6/6
|
0.065 in
1.7 mm
|
0.249 in
6.3 mm
|
|
0.122 - 0.160 in
3.1 - 4.1 mm
|
0.127 - 0.131 in
3.2 - 3.3 mm
|
||
| 27SR102190 | $0.1682 - $0.2721 | 206000 In stock |
Black
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
|
| $0.1897 - $0.3069 | Request the lead time here |
White
|
Nylon 6/6
|
0.064 in
1.6 mm
|
0.201 in
5.1 mm
|
|
0.125 - 0.156 in
3.2 - 4 mm
|
0.107 - 0.111 in
2.7 - 2.8 mm
|
||
| $0.1849 - $0.2993 | Request the lead time here |
White
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.170 - 0.229 in
4.3 - 5.8 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.1081 - $0.1482 | Request the lead time here |
Black
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.317 in
8.1 mm
|
|
0.290 - 0.330 in
7.4 - 8.4 mm
|
0.162 - 0.166 in
4.1 - 4.2 mm
|
||
| $0.084 - $0.1153 | 4000 In stock |
Black
|
Nylon 6/6
|
0.071 in
1.8 mm
|
0.315 in
8 mm
|
|
0.335 - 0.408 in
8.5 - 10.4 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1475 - $0.2385 | 11000 In stock |
Black
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.047 - 0.177 in
1.2 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| $0.1081 - $0.1483 | 3000 In stock |
Black
|
Nylon 6/6
|
0.078 in
2 mm
|
0.370 in
9.4 mm
|
|
0.250 - 0.265 in
6.4 - 6.7 mm
|
0.170 in
4.3 mm
|
||
| $0.2083 - $0.3439 | Request the lead time here |
White
|
Nylon 6/6
|
0.084 in
2.1 mm
|
0.315 in
8 mm
|
|
0.170 - 0.210 in
4.3 - 5.3 mm
|
0.171 - 0.175 in
4.3 - 4.4 mm
|
||
| $0.2083 - $0.3439 | Request the lead time here |
White
|
Nylon 6/6
|
0.098 in
2.5 mm
|
0.356 in
9 mm
|
|
0.250 - 0.437 in
6.4 - 11.1 mm
|
0.187 - 0.191 in
4.7 - 4.9 mm
|
||
| $0.1058 - $0.1452 | 4000 In stock |
Black
|
Nylon 6/6
|
0.068 in
1.7 mm
|
0.253 in
6.4 mm
|
|
0.400 - 0.440 in
10.2 - 11.2 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| 27SR135180 | $0.0779 - $0.1067 | 282500 In stock |
Black
|
Nylon 6/6
|
0.061 in
1.5 mm
|
0.253 in
6.4 mm
|
|
0.060 - 0.120 in
1.5 - 3 mm
|
0.140 - 0.144 in
3.6 - 3.7 mm
|
|
| $0.0935 - $0.1281 | 39000 In stock |
Black
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.315 in
8 mm
|
|
0.148 - 0.188 in
3.8 - 4.8 mm
|
0.162 - 0.166 in
4.1 - 4.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue