Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1045 |
| 5000 - 9999 | $0.094 |
| 10000 - 24999 | $0.0846 |
| 25000 + | $0.0761 |
| Compatible Hole Diameter | 6.5 mm |
|---|---|
| Compatible Hole Diameter | 0.255 in |
| Pin Diameter | 6.2 mm |
| Pin Diameter | 0.245 in |
| Panel Thickness Range | 0.250 in |
| Panel Thickness Range | 6.4 mm |
| Anchor Length | 11.1 mm |
| Anchor Length | 0.437 in |
| Head Diameter | 12.7 mm |
| Head Diameter | 0.500 in |
| Head Height | 0.060 in |
| Head Height | 1.5 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Head Shape | Pan |
| Rivet Fitting Style | Push-In |
| Panel Thickness | 6.4 mm |
| Panel Thickness | 0.250 in |
| Commodity Code | 3926909790 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue