Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.217 |
| 5000 - 9999 | $0.1953 |
| 10000 - 24999 | $0.1758 |
| 25000 + | $0.1583 |
| Compatible Hole Diameter | 6.6 mm |
|---|---|
| Compatible Hole Diameter | 0.260 in |
| Pin Diameter | 6.4 mm |
| Pin Diameter | 0.250 in |
| Panel Thickness Range | 39.2 mm |
| Panel Thickness Range | 1.543 in |
| Anchor Length | 1.748 in |
| Anchor Length | 44.4 mm |
| Head Diameter | 0.375 in |
| Head Diameter | 9.5 mm |
| Head Height | 3.2 mm |
| Head Height | 0.127 in |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Head Shape | Pan |
| Rivet Fitting Style | Push-In |
| Panel Thickness | 1.543 in |
| Panel Thickness | 39.2 mm |
| Commodity Code | 3926909790 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue