Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0561 |
| 5000 - 9999 | $0.0505 |
| 10000 - 24999 | $0.0455 |
| 25000 + | $0.0409 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 4.1 mm |
|---|---|
| Compatible Hole Diameter | 0.162 in |
| Pin Diameter | 3.7 mm |
| Pin Diameter | 0.146 in |
| Panel Thickness Range | 0.130 in |
| Panel Thickness Range | 3.3 mm |
| Anchor Length | 6.5 mm |
| Anchor Length | 0.255 in |
| Head Diameter | 15.1 mm |
| Head Diameter | 0.594 in |
| Head Height | 1.3 mm |
| Head Height | 0.050 in |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Head Shape | Pan |
| Rivet Fitting Style | Push-In |
| Panel Thickness | 0.13 in |
| Panel Thickness | 3.3 mm |
| Commodity Code | 3926909790 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue