| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0676 |
| 5000 - 9999 | $0.0608 |
| 10000 - 24999 | $0.0546 |
| 25000 + | $0.0493 |
| Compatible Hole Diameter | 0.172 in |
|---|---|
| Compatible Hole Diameter | 4.4 mm |
| Pin Diameter | 4.2 mm |
| Pin Diameter | 0.165 in |
| Panel Thickness Range | 3.2 mm |
| Panel Thickness Range | 0.125 in |
| Anchor Length | 0.262 in |
| Anchor Length | 6.7 mm |
| Head Diameter | 0.343 in |
| Head Diameter | 8.7 mm |
| Head Height | 0.048 in |
| Head Height | 1.2 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Head Shape | Pan |
| Rivet Fitting Style | Push-In |
| Panel Thickness | 3.2 mm |
| Panel Thickness | 0.125 in |
| Commodity Code | 3926909790 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue