| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0447 |
| 5000 - 9999 | $0.0402 |
| 10000 - 24999 | $0.0362 |
| 25000 + | $0.0326 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 3.5 mm |
|---|---|
| Compatible Hole Diameter | 0.137 in |
| Pin Diameter | 0.091 in |
| Pin Diameter | 2.3 mm |
| Panel Thickness Range | 3.1 mm |
| Panel Thickness Range | 0.121 in |
| Anchor Length | 5.2 mm |
| Anchor Length | 0.206 in |
| Head Diameter | 7.9 mm |
| Head Diameter | 0.312 in |
| Head Height | 0.040 in |
| Head Height | 1 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Head Shape | Pan |
| Rivet Fitting Style | Push-In |
| Panel Thickness | 3.1 mm |
| Panel Thickness | 0.122 in |
| Commodity Code | 3926909790 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue