Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0513 |
| 5000 - 9999 | $0.0464 |
| 10000 - 24999 | $0.0417 |
| 25000 + | $0.0375 |
| Compatible Hole Diameter | 4.2 mm |
|---|---|
| Compatible Hole Diameter | 0.166 in |
| Pin Diameter | 0.160 in |
| Pin Diameter | 4.1 mm |
| Panel Thickness Range | 12.8 mm |
| Panel Thickness Range | 0.505 in |
| Anchor Length | 16.1 mm |
| Anchor Length | 0.635 in |
| Head Diameter | 9.5 mm |
| Head Diameter | 0.375 in |
| Head Height | 0.070 in |
| Head Height | 1.8 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Head Shape | Pan |
| Rivet Fitting Style | Push-In |
| Panel Thickness | 12.8 mm |
| Panel Thickness | 0.505 in |
| Commodity Code | 3926909790 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue