| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.0861 |
| 5000 - 9999 | $0.0775 |
| 10000 - 24999 | $0.0698 |
| 25000 + | $0.0629 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 3.1 mm |
|---|---|
| Compatible Hole Diameter | 0.124 in |
| Pin Diameter | 0.124 in |
| Pin Diameter | 3.1 mm |
| Panel Thickness Range | 1.010 in |
| Panel Thickness Range | 25.7 mm |
| Anchor Length | 27.7 mm |
| Anchor Length | 1.092 in |
| Head Diameter | 5.9 mm |
| Head Diameter | 0.234 in |
| Head Height | 1 mm |
| Head Height | 0.038 in |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Head Shape | Pan |
| Rivet Fitting Style | Push-In |
| Panel Thickness | 25.7 mm |
| Panel Thickness | 1.010 in |
| Commodity Code | 3926909790 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue