Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.0687 - $0.0943 | 8000 In stock |
|
|
|
|
||
| $0.11 - $0.1509 | Request the lead time here |
|
|
|
|
||
| $0.0376 - $0.0514 | 12000 In stock |
0.609 in
15.5 mm
|
|
0.388 in
9.9 mm
|
|
||
| 27XTS2501430 | $0.1738 - $0.2384 | 2000 In stock |
0.975 in
24.8 mm
|
0.078 - 1 in
2 - 25.4 mm
|
1.530 in
38.9 mm
|
0.250 in
6.4 mm
|
|
| $0.0471 - $0.0646 | Request the lead time here |
|
|
|
|
||
| $0.0703 - $0.0963 | Request the lead time here |
|
|
|
|
||
| $0.0623 - $0.0854 | 23500 In stock |
0.500 in
12.7 mm
|
0.125 - 0.687 in
3.2 - 17.4 mm
|
0.787 in
20 mm
|
0.250 in
6.4 mm
|
||
| $0.0703 - $0.0963 | Request the lead time here |
0.450 in
11.4 mm
|
|
|
|
||
| $0.0694 - $0.0952 | Request the lead time here |
0.450 in
11.4 mm
|
|
|
|
||
| $0.0691 - $0.0947 | 14000 In stock |
0.450 in
11.4 mm
|
|
|
|
||
| $0.3109 - $0.5774 | 12000 In stock |
0.508 in
12.9 mm
|
|
0.578 in
14.7 mm
|
|
||
| $0.1467 - $0.1667 | 35000 In stock |
0.189 in
4.8 mm
|
|
0.189 in
4.8 mm
|
|
||
| PFP-7-01 | $0.1714 - $0.2054 | 55000 In stock |
0.402 in
10.2 mm
|
|
0.28 in
7.1 mm
|
|
|
| $0.1124 - $0.2138 | 5000 In stock |
0.315 in
8 mm
|
|
0.437 in
11.1 mm
|
|
||
| $0.1129 - $0.2138 | 7000 In stock |
0.315 in
8 mm
|
|
0.591 in
15 mm
|
|
||
| $0.1355 - $0.2573 | 17000 In stock |
0.354 in
9.0 mm
|
|
0.984 in
25.0 mm
|
|
||
| BHF-13 | $0.1423 - $0.1616 | Request the lead time here |
0.65 in
16.5 mm
|
|
1.783 in
45.3 mm
|
|
|
| $0.0574 - $0.0653 | 8000 In stock |
0.65 in
16.5 mm
|
|
0.886 in
22.5 mm
|
|
||
| $0.0862 - $0.0979 | Request the lead time here |
0.433 in
11.0 mm
|
|
1.327 in
33.7 mm
|
|
||
| RBF-4-15-12 | $0.1151 - $0.2191 | 20000 In stock |
0.472 in
12 mm
|
|
0.591 in
15 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue