Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| 460436 | $0.1248 - $0.146 | Request the lead time here |
0.375 in
9.5 mm
|
|
0.500 in
12.7 mm
|
|
|
| $0.4752 - $0.4978 | 1000 In stock |
0.626 in
15.9 mm
|
|
0.890 in
22.6 mm
|
|
||
| $0.1569 - $0.1828 | 24000 In stock |
0.433 in
11 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.2069 - $0.2342 | 3000 In stock |
0.701 in
17.8 mm
|
|
0.610 in
15.5 mm
|
|
||
| $0.1255 - $0.1423 | Request the lead time here |
0.752 in
19.1 mm
|
|
0.626 in
15.9 mm
|
|
||
| 468830 | $0.4798 - $0.5038 | 228000 In stock |
0.630 in
16 mm
|
|
0.752 in
19.1 mm
|
|
|
| $0.2043 - $0.2445 | 4000 In stock |
0.433 in
11 mm
|
|
0.681 in
17.3 mm
|
|
||
| $0.2848 - $0.325 | Request the lead time here |
0.630 in
16 mm
|
|
0.591 in
15 mm
|
|
||
| $0.1255 - $0.1423 | 19000 In stock |
0.752 in
19.1 mm
|
|
0.626 in
15.9 mm
|
|
||
| $0.5841 - $0.6153 | 1000 In stock |
0.858 in
21.8 mm
|
|
1.110 in
28.2 mm
|
|
||
| $0.2932 - $0.3371 | 8000 In stock |
0.701 in
17.8 mm
|
|
1.381 in
35.1 mm
|
|
||
| $1.0136 - $1.0136 | 4000 In stock |
0.748 in
19 mm
|
|
0.835 in
21.2 mm
|
|
||
| $0.2492 - $0.2833 | 1000 In stock |
0.610 in
15.5 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.279 - $0.5251 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.571 in
14.5 mm
|
|
||
| $0.3775 - $0.6914 | Request the lead time here |
0.433 in
11 mm
|
|
0.437 in
11.1 mm
|
|
||
| $0.3233 - $0.5912 | Request the lead time here |
0.433 in
11 mm
|
|
0.642 in
16.3 mm
|
|
||
| $0.0869 - $0.1551 | Request the lead time here |
0.748 in
19 mm
|
|
0.701 in
17.8 mm
|
|
||
| $0.7643 - $1.2019 | 388 In stock |
1.000 in
25.4 mm
|
|
1.441 in
36.6 mm
|
|
||
| $0.5045 - $0.8212 | 1100 In stock |
0.937 in
23.8 mm
|
|
0.705 in
17.9 mm
|
|
||
| $0.6281 - $0.9857 | 2600 In stock |
0.760 in
19.3 mm
|
|
1.260 in
32 mm