| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1037 |
| 5000 - 9999 | $0.0934 |
| 10000 - 24999 | $0.0839 |
| 25000 + | $0.0757 |
| Anchor Length | 0.500 in |
|---|---|
| Anchor Length | 12.7 mm |
| Head Diameter | 11.4 mm |
| Head Diameter | 0.450 in |
| Head Height | 4.1 mm |
| Head Height | 0.160 in |
| Compatible Hole Diameter Range | 0.205 - 0.203 in |
| Compatible Hole Diameter Range | 5.2 - 5.2 mm |
| Compatible Panel Thickness Range | 12.7 mm |
| Compatible Panel Thickness Range | 0.5 in |
| Slot Depth | 2.3 mm |
| Slot Depth | 0.092 in |
| Overall Height | 0.660 in |
| Overall Height | 16.8 mm |
| Screw Size | 1/4-20 |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Type | Barbed Rivet |
| Type | 1 |
| Rivet Head Shape | Round |
| Drive Type | Slotted Drive |
| Head Style | Slotted Round |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue