| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1024 |
| 5000 - 9999 | $0.0922 |
| 10000 - 24999 | $0.0829 |
| 25000 + | $0.0747 |
| Anchor Length | 1.000 in |
|---|---|
| Anchor Length | 25.4 mm |
| Head Diameter | 9.5 mm |
| Head Diameter | 0.375 in |
| Head Height | 0.093 in |
| Head Height | 2.4 mm |
| Screw Size | 1/4-20 |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Type | Barbed Rivet |
| Type | Type 2 |
| Rivet Head Shape | Flat |
| Drive Type | Non Slotted Drive |
| Head Style | Knurled |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue