| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1041 |
| 5000 - 9999 | $0.0938 |
| 10000 - 24999 | $0.0844 |
| 25000 + | $0.076 |
| Anchor Length | 0.625 in |
|---|---|
| Anchor Length | 15.9 mm |
| Head Diameter | 9.5 mm |
| Head Diameter | 0.375 in |
| Head Height | 0.093 in |
| Head Height | 2.4 mm |
| Compatible Hole Diameter Range | 0.205 - 0.203 in |
| Compatible Hole Diameter Range | 5.2 - 5.2 mm |
| Compatible Panel Thickness Range | 15.9 mm |
| Compatible Panel Thickness Range | 0.626 in |
| Overall Height | 0.718 in |
| Overall Height | 18.2 mm |
| Screw Size | 1/4-20 |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Type | Barbed Rivet |
| Type | 1 |
| Rivet Head Shape | Flat |
| Drive Type | Non Slotted Drive |
| Head Style | Knurled |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue