| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.0958 |
| 5000 - 9999 | $0.0863 |
| 10000 - 14999 | $0.0776 |
| 15000 - 19999 | $0.07 |
| 20000 + | $0.0629 |
| Anchor Length | 28.4 mm |
|---|---|
| Anchor Length | 1.118 in |
| Head Diameter | 0.551 in |
| Head Diameter | 14.0 mm |
| Head Height | 2.0 mm |
| Head Height | 0.079 in |
| Compatible Hole Diameter Range | 0.197 in |
| Compatible Hole Diameter Range | 5.0 mm |
| Compatible Panel Thickness Range | 1.6 - 26.0 mm |
| Compatible Panel Thickness Range | 0.063 - 1.024 in |
| Overall Height | 1.193 in |
| Overall Height | 30.3 mm |
| Color | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Type | Barbed Rivet |
| Type | 1 |
| Rivet Head Shape | Truss |
| Drive Type | Non Slotted Drive |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue